概要
説明
The ISL6401 pulse width modulating (PWM) current mode controller is designed for a wide range of DC/DC conversion applications including boost, flyback and isolated output configurations. The device is optimized to provide a high performance, low-cost solution for Ringing SLIC (RSLIC), Ring (Vbh) and Talk (Vbl) power supplies in VoIP applications. The IC features an integrated inverter that is ideal for generating negative output voltages like RSLIC Ring Vbh (-72V) and Talk Vbl (-24V), -48V for IP phones, -5V and -15V for DSL CO line drivers. The output voltages are adjusted with an external voltage divider.
The ISL6401EVAL1Z evaluation board is shipped "ready to use" right from the box. The IC requires +5V bias. The evaluation board input voltage can be 10V to 16V with the specified transformer and external components. The output voltages are -24V at 120mA and -72V at 120mA. The board is capable of evaluating device operation with loads that simulate one, two, three, or four line operation. The use of an electronic load enables evaluation over a wide range of operating conditions. Simply vary the load on each output from 0mA to 120mA in any combination to match exact application requirements.
特長
- Positive and negative output regulation
- Starting supply current: 100µA (typ.)
- Quiescent current: 55µA (typ.)
- Output frequency range: 50kHz to 600kHz
- External clock synchronization
- Fast transient response with peak current mode control
- Internal soft-start
- Drives N-channel MOSFET
- Logic level shutdown
- Leading edge blanking
- 1% tolerance voltage reference over line and temperature
- Pb-free available (RoHS compliant)
アプリケーション
製品選択
適用されたフィルター