概要
説明
The EL7534 is a high-efficiency 600mA synchronous step-down PWM regulator in a tiny MSOP10 package. The internal compensation makes it possible for these full-featured converters to occupy less than 0.18in2 of PCB area with all components on one side.
特長
- Internally compensated voltage mode controller
- Up to 94% efficiency
- Overcurrent and over-temperature protection
- Pb-free plus anneal available (RoHS compliant)
アプリケーション
製品選択
適用されたフィルター