概要
説明
Support is limited to customers who have already adopted these products.
The Intersil ISL8499 device is a low ON-Resistance, low voltage, bidirectional, Quad SPDT (Dual DPDT) analog switch designed to operate from a single +1. 65V to +4. 5V supply. Targeted applications include battery powered equipment that benefit from low rON (0. 24Ω) and fast switching speeds (tON = 15ns, tOFF = 13ns). The digital logic input is 1. 8V logic-compatible when using a single +3V supply. With a supply voltage of 4. 2V and logic high voltage of 2. 85V at both logic inputs, the part draws only 10µA max of ICC current. Cell phones, for example, often face ASIC functionality limitations. The number of analog input or GPIO pins may be limited and digital geometries are not well suited to analog switch performance. This part may be used to mux-in additional functionality while reducing ASIC design risk. The ISL8499 is offered in small form factor packages, alleviating board space limitations. The ISL8499 consists of four SPDT switches. It is configured as a dual double-pole/double-throw (DPDT) device with two logic control inputs that control two SPDT switches each. The configuration can be used as a dual differential 2-to-1 multiplexer/demultiplexer. The ISL8499 is pin compatible with the STG3699 and DG2799.
特長
- Drop in Replacement for the STG3699 and DG2799
- ON Resistance (rON)
- V+ = +4.3V 0.24Ω
- V+ = +3.0V 0.26Ω
- V+ = +1.8V 0.45Ω
- rON Matching between Channels 0.04Ω
- rON Flatness Across Signal Range 0.05Ω
- Single Supply Operation +1.65V to +4.5V
- Low Power Consumption (PD) 0.2µW
- Fast Switching Action (V+ = +4.3V)
- tON 15ns
- tOFF 13ns
- Guaranteed Break-Before-Make
- 1.8V Logic Compatible (+3V supply)
- Low ICC Current when VinH is not at the V+ Rail
- Available in 16Ld 3x3 TQFN, 16Ld 3x3 QFN and 16Ld TSSOP
- ESD HBM Rating
- COM Pins 9kV
- All Other Pins 4kV
- Pb-Free Available (RoHS Compliant)
製品比較
アプリケーション
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 860 KB | |
カタログ | PDF 5.67 MB English | |
EOL通知 | PDF 292 KB | |
製品変更通知 | PDF 98 KB | |
4件
|
設計・開発
モデル
ECADモデル
SamacSysの回路図シンボル、PCBフットプリント、および3D CADモデルは、製品オプションテーブルのCADモデルリンクをクリックすることで参照できます。シンボルまたはモデルが対応していない場合は、SamacSysに直接リクエスト可能です。

製品選択
適用されたフィルター