Skip to main content

Overview

Description

The ISL29102 is a low cost, light-to-voltage silicon optical sensor combining a photodiode array, a nonlinear current amplifier, and a micro-power op amp on a single monolithic IC. Similar to human eyes, the photodiode array has peak sensitivity at 550nm and spans from 400nm to 600nm, rejecting UV light and IR light. The input luminance range is from 0.3 lux to 10,000 lux. The integrated nonlinear current amplifier boosts and converts the photodiode signal in a square root fashion, extending the light input dynamic range, while maintaining excellent sensitivity at dim conditions with low lux levels. The device consumes minimal power over a wide range of ambient lux levels because the current consumption ramps at a square root fashion. A dark-current compensation circuit minimizes the effect of temperature-dependent leakage currents in the absence of light, improving the light sensitivity at low lux levels while maintaining excellent sensitivity at low lux levels. The built-in 1μA op amp gives the ISL29102 an output voltage driving advantage for heavier loads. The ISL29102 is housed in an ultra-compact 2mm x 2.1mm ODFN plastic case surface mount package. Operation is rated from -40 °C to +85 °C.

Features

  • Square root voltage output
  • 0.3 lux to 10,000 lux range
  • 1.8V to 3.3V supply range
  • Close to human eye spectral response
  • Fast response time
  • Internal temperature compensation
  • Good IR rejection
  • Low supply current
  • Operating temperature range -40 °C to +85 °C
  • 6 Ld ODFN: 2mm x 2.1mm x 0.7mm
  • Pb-free (RoHS compliant)

Comparison

Applications

  • Display and keypad dimming for:
    • Mobile devices: Smartphones, wearables, PDAs, GPS
    • Computing devices: Notebooks PCs, MacBooks, tablets
    • Consumer devices: LCD-TVs, digital cameras
  • Industrial, home automation and medical light sensing

Documentation

Type Title Date
Datasheet PDF 878 KB
End Of Life Notice PDF 1.17 MB
End Of Life Notice PDF 345 KB
Product Change Notice PDF 112 KB
Product Change Notice PDF 95 KB
Application Note PDF 248 KB
6 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other XLSX 35 KB
1 item

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: