Overview
Description
The ISL55014 is a high performance gain block featuring a Darlington configuration using high fT transistors and excellent thermal performance. They are an ideal choice for DVB-S LNB cable receiver applications. Other members of the family includes: • ISL55012 and ISL55015 match a 75Ω source to a 50Ω load. • ISL55013 and ISL55014 match a 50Ω source to a 50Ω load.
Features
- Input impedance of 50Ω
- Output impedance of 50Ω
- Gain of 17.2dB at1GHz
- Noise figure of 4.3dB
- OIP3 of 30dBm
- Low input and output return losses
- Pb-free (RoHS compliant)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 540 KB | |
Product Advisory | PDF 447 KB | |
Product Change Notice |
PCN12084A - Manufacturing Site Change for the Listed Intersil Products - Carsem (CAS) Ipoh, Malaysia
PDF
141 KB
|
|
Product Change Notice | PDF 529 KB | |
Product Change Notice | PDF 135 KB | |
Application Note | PDF 357 KB | |
6 items
|
Design & Development
Product Options
Applied Filters: