Package | Name | Package Type | Lead Count | Category | Class | Pb (Lead) Free Sort descending | Length | Width | Thickness | Pitch |
---|---|---|---|---|---|---|---|---|---|---|
CHGS | 0 | 0.00mm | 0.00mm | 0.00mm | ||||||
pkg_20020 | PVQN0064KE-A | HVQFN | 64 | IC | 9.00mm | 0.17mm | 0.90mm | |||
WF0016AA | WLCSP | 16 | G | PLASTIC | 1.78mm | 1.78mm | 0.50mm | 0.40mm | ||
HM1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
GU84 | PGA | 84 | NP | HERMET | No | 27.94mm | 27.94mm | 3.68mm | 2.54mm | |
HM576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
HM784 | FCBGA | 784 | 240 | PLASTIC | No | 29.00mm | 29.00mm | 2.58mm | 1.00mm | |
LC20 | LCC | 20 | NP | HERMET | No | 8.90mm | 8.90mm | 1.52mm | 1.27mm | |
LC32 | LCC | 32 | NP | HERMET | No | 11.40mm | 13.97mm | 1.78mm | 1.27mm | |
LC48 | LCC | 48 | NP | HERMET | No | 14.20mm | 14.22mm | 1.78mm | 1.02mm | |
HMG1023 | FCBGA | 1023 | 240 | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
NL28 | VFQFPN | 28 | 240 | PLASTIC | No | 6.00mm | 6.00mm | 0.85mm | 0.65mm | |
BATCH | BOARD | 0 | NP | BOARD | No | 0.00mm | 0.00mm | 0.00mm | 0.00mm | |
BLH1156 | FCBGA | 1156 | 240 | PLASTIC | No | 35.00mm | 35.00mm | 2.82mm | 1.00mm | |
ALH900 | FCBGA | 900 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 2.82mm | 1.00mm | |
SL68 | LCC | 68 | NP | HERMET | No | 14.38mm | 14.38mm | 3.05mm | 0.64mm | |
PL52 | PLCC | 52 | 240 | PLASTIC | No | 19.00mm | 19.00mm | 3.63mm | 1.27mm | |
PN100 | TQFP | 100 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.50mm | |
PV56 | SSOP | 56 | 240 | PLASTIC | No | 18.40mm | 7.50mm | 2.30mm | 0.64mm | |
PL84 | PLCC | 84 | 240 | PLASTIC | No | 29.21mm | 29.21mm | 3.63mm | 1.27mm | |
PL68 | PLCC | 68 | 240 | PLASTIC | No | 24.00mm | 24.00mm | 3.63mm | 1.27mm | |
PL32 | PLCC | 32 | 240 | PLASTIC | No | 13.97mm | 11.43mm | 2.79mm | 1.27mm | |
RM1023 | FCBGA | 1023 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.00mm | 1.00mm | |
RC503 | FCBGA | 503 | RoHS | PLASTIC | No | 33.00mm | 33.00mm | 2.75mm | 1.27mm | |
PN120 | TQFP | 120 | 240 | PLASTIC | No | 14.00mm | 14.00mm | 1.40mm | 0.40mm | |
PL44 | PLCC | 44 | 240 | PLASTIC | No | 16.51mm | 16.51mm | 3.63mm | 1.27mm | |
DF80 | TVSOP | 80 | 240 | PLASTIC | No | 17.00mm | 6.10mm | 1.00mm | 0.40mm | |
BX288 | SBGA | 288 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 1.10mm | 1.00mm | |
BX320 | SBGA | 320 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 1.59mm | 1.00mm | |
BX420 | SBGA | 420 | 240 | PLASTIC | No | 27.00mm | 27.00mm | 1.70mm | 1.00mm | |
BX500 | SBGA | 500 | 240 | PLASTIC | No | 31.00mm | 31.00mm | 1.10mm | 1.00mm | |
CD20 | CDIP | 20 | NP | HERMET | No | 25.40mm | 7.62mm | 2.90mm | 2.54mm | |
CD24 | CDIP | 24 | NP | HERMET | No | 32.00mm | 15.24mm | 2.90mm | 2.54mm | |
CD28 | CDIP | 28 | NP | HERMET | No | 37.20mm | 15.24mm | 2.67mm | 2.54mm | |
CS28 | CPACK | 28 | NP | HERMET | No | 18.80mm | 13.20mm | 3.91mm | 1.27mm | |
CS48 | CPACK | 48 | NP | HERMET | No | 16.30mm | 9.65mm | 2.40mm | 1.27mm | |
DA144 | TQFP | 144 | 240 | PLASTIC | No | 20.00mm | 20.00mm | 1.40mm | 0.50mm | |
DD144 | TQFP | 144 | 240 | PLASTIC | No | 20.00mm | 20.00mm | 1.40mm | 0.50mm | |
HL484 | FCBGA | 484 | 240 | PLASTIC | No | 23.00mm | 23.00mm | 2.92mm | 1.00mm | |
NL40 | VFQFPN | 40 | 240 | PLASTIC | No | 6.00mm | 6.00mm | 0.90mm | 0.50mm | |
DR208 | PQFP | 208 | 240 | PLASTIC | No | 28.00mm | 28.00mm | 3.50mm | 0.50mm | |
BCB144 | CABGA | 144 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.62mm | 1.00mm | |
HMH784 | FCBGA | 784 | RoHS | PLASTIC | No | 29.00mm | 29.00mm | 2.75mm | 1.00mm | |
HMH576 | FCBGA | 576 | 240 | PLASTIC | No | 25.00mm | 25.00mm | 2.60mm | 1.00mm | |
HMH143 | FCBGA | 143 | 240 | PLASTIC | No | 13.00mm | 13.00mm | 1.51mm | 1.00mm | |
FP48 | FPACK | 48 | NP | HERMET | No | 19.00mm | 19.00mm | 2.20mm | 1.27mm | |
FP84 | FPACK | 84 | NP | HERMET | No | 29.20mm | 29.21mm | 2.54mm | 1.27mm | |
GU108 | PGA | 108 | NP | HERMET | No | 30.48mm | 30.48mm | 3.68mm | 2.54mm | |
GU68 | PGA | 68 | NP | HERMET | No | 29.46mm | 29.46mm | 3.68mm | 2.54mm | |
PC16 | QSOP | 16 | 240 | PLASTIC | No | 4.90mm | 3.80mm | 1.47mm | 0.64mm |