Skip to main content

Overview

Description

The ISL72027ASEH is a 3.3V, radiation tolerant CAN transceiver that is compatible with the ISO 11898-2 standard for applications calling for Controller Area Network (CAN) serial communication in satellites and aerospace communications and telemetry data processing in harsh industrial environments.

This device can transmit and receive at bus speeds up to 5Mbps. It can drive a 40m cable at 1Mbps according to the ISO 11898-2 specification. The device is designed to operate across a common-mode range of -7V to +12V, with a maximum of 120 nodes. It has three discrete selectable driver rise/fall time options, a listen mode feature, and a split termination output.

The receiver (Rx) inputs feature a “full fail-safe” design, which ensures a logic high Rx output if the Rx inputs are floating, shorted, or terminated but undriven.

The ISL72027ASEH is available in an 8 Ld hermetic ceramic flatpack and die form that operates across the temperature range of -55 °C to +125 °C. The logic inputs are tolerant with 5V systems.

Other CAN transceivers available are the ISL72026ASEH and ISL72028ASEH.

Features

  • Electrically screened to SMD 5962-15228
  • ESD protection on all pins: 4kV HBM
    • Compatible with ISO 11898-2
  • Operating supply range: 3.0V to 3.6V
  • Bus pin fault protection to ±20V
  • Undervoltage lockout
  • Cold spare: powered down devices/nodes do not affect active devices operating in parallel
  • Three selectable driver rise and fall times:
    • Fast speed (RS = 0V) - edges and propagation delays optimized for a data rate of 1Mbps
    • Medium speed (RS = 10kΩ) - edges and propagation delays optimized for a data rate of 500kbps
    • Slow speed (RS = 50kΩ) - edges and propagation delays optimized for a data rate of 250kbps
  • Glitch-free bus I/O during power-up and power-down
  • Full fail-safe (open, short, terminated/undriven) receiver
  • Hi-Z input allows for 120 nodes on the bus
  • High data rates: up to 5Mbps
  • Quiescent supply current: 7mA (maximum)
  • Listen mode supply current: 2mA (maximum)
  • -7V to +12V common-mode input voltage range
  • 5V tolerant logic inputs
  • Thermal shutdown
  • Acceptance tested to 75krad(Si) (LDR) wafer-by-wafer
  • Radiation tolerance
    • SEL/B immune to LETTH: 86.4MeV•cm2/mg
    • Low dose rate (0.01rad(Si)/s): 75krad(Si)

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 636 KB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: