Skip to main content

Overview

Description

The F1200 low-noise digital IF variable gain amplifiers (VGA) featuring FlatNoise™ technology is ideal for commercial radio systems with very high SNR requirements. Its extremely low distortion makes the device very flexible, while the 200Ω differential input and output impedances allow it to integrate seamlessly into the signal path.

Features

  • 22dB GMAX
  • 23dB gain control range
  • 7-bit parallel control
  • 0.25dB gain steps
  • Excellent noise figure < 3.0dB
  • 5mm x 5mm 28-pin package
  • 200Ω differential input
  • 200Ω differential output
  • NF degrades < 2dB at 12dB reduced gain
  • 30MHz to 150MHz frequency range (for low distortion)
  • Ultra-linear: IP3O +48 dBm typical
  • External current setting resistor
  • Fast gain step settling < 20nsec

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 2.28 MB
Guide PDF 2.24 MB
Guide PDF 2.83 MB
Application Note PDF 652 KB
Product Change Notice PDF 39 KB
Product Change Notice PDF 35 KB
Product Change Notice PDF 33 KB
7 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 169.81 MB
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: