Overview
Description
The N0607N is N-channel MOS Field Effect Transistor designed for high current switching applications.
Features
- Low on-state resistance
RDS(on) = 8.4 mΩ max. ( VGS = 10 V, ID = 32.5 A ) - Low Ciss : Ciss = 3300 pF typ. ( VDS = 25 V )
- High current : ID(DC) = ±65A
- RoHS Compliant
- Quality Grade : Standard
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 661 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Product Options
Applied Filters: