Skip to main content

Overview

Description

The QS32245 provides a set of eight high-speed CMOS TTL-compatible bus switches in a pinout compatible with 74FCT245, 74F245, 74ALS/AS/ LS245 8-bit transceivers. The QS32245 has 25 ohm series resistors to reduce ground bounce noise. The QS32245 operates at -40C to +85C.

Features

  • Enhanced N channel FET with no inherent diode to Vcc
  • 5 ohm bidirectional switches connect inputs to outputs
  • Zero propagation delay, zero ground bounce
  • Undershoot clamp diodes on all switch and control inputs
  • 25 ohm resistors for low noise
  • TTL-compatible control inputs
  • Hot-swapping, hot-docking
  • Voltage translation (5V to 3.3V)
  • Power conservation
  • Capacitance reduction and isolation
  • Clock gating
  • Bus switching and isolation
  • Available in 20 pin QSOP and TSSOP packages

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: