Renesas Interface IP includes PCIe/USB/SATA PHY, USB LINK, PCI Express LINK, SATA LINK, MIPI, FPD_Link, CAN, Ethernet AVB, and Ethernet TSN, which have proven track records in our microcontrollers and microcomputers.
Some of the following IPs are contracted for design. Please contact us for details.
Function | IP Name | Process (or Soft Macro) | Status | Document | Inquiry |
---|---|---|---|---|---|
USB LINK | USB 3.1 (Gen1) xHCI Host Controller | Soft macro | Preliminary (Inquiry required) | Contact | |
USB 3.1 (Gen1) Peripheral Controller | Soft macro | Preliminary (Inquiry required) | |||
USB 2.0 EHCI Host Controller | Soft macro | Available | |||
USB 2.0 On-The-Go (OTG) Controller | Soft macro | Available | |||
USB 2.0 Peripheral Controller | Soft macro | Available | |||
PCI Express LINK Configuration Tool | Configurable PCI Express 4.0 Link Controller | Soft macro | Preliminary (Inquiry required) | Contact | |
Configurable PCI Express 5.0 Link Controller | Soft macro | Available | |||
SATA LINK | SATA 3.2 Host Controller | Soft macro | Preliminary (Inquiry required) | Contact | |
CAN | CAN Controller | Soft macro | Preliminary (Inquiry required) | Contact | |
CAN FD | CAN FD Controller Multi-channel Type | Soft macro | Preliminary (Inquiry required) | Contact | |
CAN FD Controller Single Channel Type | Soft macro | Available | Contact | ||
Ethernet AVB | Ethernet AVB End Station | Soft macro | Preliminary (Inquiry required) | Contact | |
Ethernet TSN | Ethernet TSN End Station | Soft macro | Preliminary (Inquiry required) | Application example | Contact |
Ethernet TSN Layer 2 Switch | Soft macro | Preliminary (Inquiry required) | Application example | ||
FPD-Link | FPD-Link RX | TSMC 28nm | Preliminary (Inquiry required) | Contact | |
FPD-Link RX | TSMC 22nm | Preliminary (Inquiry required) | |||
FPD-Link TX | TSMC 28nm | Preliminary (Inquiry required) | |||
FPD-Link TX | TSMC 22nm | Preliminary (Inquiry required) | |||
LVDS | LVDS IO Buffer | TSMC16nm, 22nm, 28nm, 40nm | Preliminary (Inquiry required) | Contact | |
PCIe/USB/SATA PHY Application example | Combo SerDes PHY SerDes (PCIe/USB/SATA) | TSMC 28nm | Preliminary (Inquiry required) | Contact | |
Combo PHY PIPE + SerDes (PCIe/USB/SATA) | TSMC 28nm | Preliminary (Inquiry required) | |||
SerDes PHY up to 10Gbps (PCIe Gen3, 10GKR, SATA3) | Soft macro & TSMC 28nm | Preliminary (Inquiry required) | |||
SerDes PHY up to 16Gbps (PCIe Gen4, 10GKR, SATA3) | Soft macro & TSMC 28nm | Preliminary (Inquiry required) | |||
PCIe2/USB 3.0 SS Combo PHY (SandyMLS+ 5GSerDes PHY) | TSMC 28nm | Preliminary (Inquiry required) | |||
SATA 3 PHY (SandyMLS+ 6GSerDes PHY) | TSMC 28nm | Preliminary (Inquiry required) | |||
USB 2.0 MultiPort PHY: UTMI+ Level 3 Multiport Transceiver | TSMC 28nm | Preliminary (Inquiry required) | |||
USB 2.0 MultiPort PHY: UTMI+ Level 3 Multiport Transceiver | Samsung 28nm | Preliminary (Inquiry required) | |||
USB 2.0 PHY: UTMI+ Level 3 Transceiver | TSMC 40nm | Preliminary (Inquiry required) | |||
USB 2.0 PHY: UTMI+ Level3 Transceiver | TSMC 22nm | Preliminary (Inquiry required) | |||
USB 2.0 Full-Speed (FS) Transceiver | TSMC 40nm | Preliminary (Inquiry required) | Contact | ||
USB 2.0 Full Speed (FS) Transceiver | TSMC 22nm | Preliminary (Inquiry required) | |||
MIPI D-PHY | MIPI D-PHY CSI-2 | Soft macro & TSMC 40nm | Preliminary (Inquiry required) | Contact | |
MIPI D-PHY CSI-2 | Soft macro & TSMC 22nm | Preliminary (Inquiry required) | |||
MIPI D-PHY CSI-2/DSI | Soft macro & TSMC 40nm | Preliminary (Inquiry required) | |||
MIPI D-PHY CSI-2/DSI | Soft macro & Samsung 28nm | Preliminary (Inquiry required) | |||
MIPI D-PHY CSI-2/DSI | Soft macro & TSMC 22nm | Preliminary (Inquiry required) | |||
MIPI D-PHY(Controller) | MIPI CSI-2 Receiver IP Core | Soft macro | Preliminary (Inquiry required) | Contact | |
MIPI DSI-2 Transmitter IP Core | Soft macro | Preliminary (Inquiry required) |