Skip to main content

Overview

Description

The 83PN625I is a programmable LVPECL synthesizer that is "forward" footprint compatible with standard 5mm x 7mm oscillators. The device uses Renesas' fourth generation FemtoClock® NG technology for an optimum of high clock frequency and low phase noise performance. Forward footprint compatibility means that a board designed to accommodate the crystal oscillator interface and the optional control pins is also fully compatible with a canned oscillator footprint - the canned oscillator will drop onto the 10-VFQFN footprint for second sourcing purposes. This capability provides designers with programability and lead time advantages silicon/crystal based solutions while maintaining compatibility with industry standard 5mm x 7mm oscillator footprints for ease of supply chain management. Oscillator-level performance is maintained with Renesas' 4th Generation FemtoClock NG PLL technology, which delivers sub 0.5ps rms phase jitter. The 83PN625I defaults to 312.5MHz using a 25MHz crystal with 2 programming pins floating (pulled down/pulled up with internal pullup or pulldown resistors) but can also be set to 4 different frequency multiplier settings to support a wide variety of applications. The below table shows some of the more common application settings.

Features

  • Fourth Generation FemtoClock Next Generation (NG) technology
  • Footprint compatible with 5mm x 7mm differential oscillators
  • One differential LVPECL output pair
  • Crystal oscillator interface which can be overdriven by a single-ended reference clock
  • Output frequency range: 125MHz – 625MHz
  • Crystal/input frequency range: 25MHz, parallel resonant crystal
  • VCO range: 2GHz – 2.5GHz
  • Cycle-to-cycle jitter: 10ps (maximum), @ 3.3V±5%
  • RMS phase jitter @ 156.25MHz, 12kHz – 20MHz: 0.348ps (typical)
  • Full 3.3V or 2.5V operating supply
  • -40°C to 85°C ambient operating temperature
  • Available in a lead-free (RoHS 6) package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: