Skip to main content
Ultra-Low-Power Linear Regulator with Minimal Quiescent Current Technology

Package Information

Pkg. Code NTG8
Pitch (mm) 0.5
Lead Count (#) 8
Pkg. Type DFN
Pkg. Dimensions (mm) 2.0 x 2.0 x 0.75

Environmental & Export Classifications

ECCN NLR
HTSUS 8542310001
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes

Product Attributes

Carrier Type Reel
Lead Count (#) 8
Length (mm) 2
MOQ 2500
Moisture Sensitivity Level (MSL) 1
Package Area (mm²) 4.0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 2.0 x 2.0 x 0.75
Pkg. Type DFN
Qty. per Carrier (#) 0
Qty. per Reel (#) 2500
Reel Size (in) 7
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range 0 to 85°C
Thickness (mm) 0.75
Width (mm) 2

Description

The ZSPM4141 is an ultra-low-power linear regulator optimized for minimal quiescent current losses via advanced, proprietary technology. It can improve energy efficiency and reduce heat due to power dissipation because it draws low nA-level quiescent current for light loads, yet it can regulate current loads as high as 200mA. The linear regulated output voltage is factory-configured to an option from 1.2V to 4.2V in 100mV steps. The ZSPM4141 also provides over-current protection.