Overview
Description
The FC9000 is a highly integrated ultra-low power Wi-Fi system on a chip (SoC), which contains an 802.11b/g/n radio (PHY), baseband processor, media access controller(MAC), on-chip memory, and a host networking applications processor all on a single silicon die. The SoC enables full offload capabilities, running the entire networking stack on chip, so that no external network processor, CPU, or microcontroller is required, though the SoC may optionally be used with a microcontroller.
VirtualZero™ is a synthesis of breakthrough ultra low power technologies which enables extremely low power operation in the SoC. VirtualZero shuts down every micro element of the chip that is not in use, which allows a near zero level of power consumption when not actively transmitting or receiving data. Such low power operation can deliver a year or more of battery life depending on the application. Advanced algorithms enable staying asleep until the exact moment required to wake up to transmit or receive.
The SoC is built from the ground up for the “Internet of Things” and is ideal for door locks, thermostats, security video cameras, appliances, sprinkler systems, and other devices that comprise the Connected Home.
Evaluation boards and a complete software development kit (SDK) are available. The SDK includes sample applications, provisioning apps, AT command library, power management tools, and more.
Features
- Breakthrough VirtualZero™ technology
- Virtually no power consumption in sleep state
- Enables year-plus battery life
- Industry leading output power and Rx sensitivity for max range
- 802.11b/g/n radio PHY, BB/MAC, PA, LNA w/on chip SRAM
- Up to 72 Mbps, MCS0-7
- SoC runs full networking OS & TCP/IP stack
- Automatically find & configure new devices w/ smartphone app
- Comprehensive networking software stack
- Multiple layers of commercial, industrial, and banking grade security
- Hardware accelerated
- Digital certificates
- Elliptic curve encryption
- NIST Suite B compliant
- Enables field deployed updates
- UART, SPI, SDIO, ADC, DAC, I2C, PWM, I2S, GPIOs, JTAG
- Data logging, memory intensive applications
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: