Skip to main content

Overview

Description

The PTX30W is an efficient single-chip NFC Receiver for NFC wireless charging applications including bi-directional data transfer. The PTX30W is a highly integrated solution for NFC-based wireless charging systems combining power harvesting, wireless power negotiation, and charging of a Lithium-Ion battery in a single chip.

The integration reduces the required number of external components. Combined with its RF performance it is well suited for integration into space constrained devices enabling fast charging and maximum flexibility in the system design.

Features

  • Highly integrated NFC Wireless Charging Listener device
    • Highly efficient Active Rectifier
    • Up to 1W harvesting power
    • RF interface according to NFC-Forum Type 2 Tag
    • Li-Ion battery charger with constant charging current from 5mA to 250mA
    • MCU LDO regulator with 1.8V or 3.3V output, up to 50mA
    • Accurate embedded power negotiation protocol
    • Designed according to NFC Forum Wireless Charging standard
    • NFC Custom NDEF feature and proprietary transparent data channel
    • Standalone operation and support of optional external Host MCU
    • I2C slave interface
    • Two configurable GPIOs

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 51.07 MB
Software & Tools - Software Log in to Download ZIP 1.06 MB
Software & Tools - Software Log in to Download ZIP 1.81 MB
3 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training