Lead Count (#) | 100 |
Pkg. Code | pkg_7076 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
ECCN | 5A002 |
RoHS (UPD703185GC-XXX-8EU-A) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
HTSUS |
CPU | V850E1 |
Bit Size | 32 |
Program Memory (KB) | 128 |
Data Flash (KB) | 0 |
RAM (KB) | 6 |
Lead Count (#) | 100 |
Supply Voltage (V) | 4 - 5.5 |
Operating Freq (Max) (MHz) | 64 |
I/O Ports | 64 |
Timer | 16-bit x 9-ch |
ADC | 10-bit x 16-ch |
RTC | No |
DMA | Yes |
Ethernet | No |
LVD or PVD | No |
Temp. Range | -40 to +85°C |
Family Name | V850 |
Lead Compliant | Yes |
Length (mm) | 14 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 14 |
The V850E/IA3 and V850E/IA4 are 32-bit single-chip microcontrollers that incorporates ROM, RAM, and various peripheral functions such as DMA controller, timer counter, watchdog timer, serial interfaces, an A/D converter, an A/D converter of first-order delta-sigma conversion method, ROM correction, and on-chip debugging for realizing high-capacity data processing and sophisticated real-time control.