Lead Count (#) | 64 |
Pkg. Code | pkg_7691 |
Pkg. Type | SDIP |
Pkg. Dimensions (mm) | 58 x 17 x 5.08 |
ECCN | 5A002 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | No |
HTSUS |
Lead Count (#) | 64 |
DMA | No |
Ethernet | No |
Family Name | 78K |
LVD or PVD | No |
Lead Compliant | No |
Length (mm) | 58 |
MOQ | 1 |
Pb (Lead) Free | No |
Pkg. Dimensions (mm) | 58 x 17 x 5.08 |
Pkg. Type | SDIP |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 5.08 |
Width (mm) | 17 |
The UPD78002xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.