Skip to main content

Overview

Description

The IPS2550STKIT is a compact and intuitive evaluation kit that enables fast and easy evaluation of the IPS2550, the automotive inductive position sensor for high-speed motor commutation. This evaluation kit mainly consists of a communication board and an application module. The communication board, which runs the IPS2550 GUI and is connected to the IPS2550 application module, can display the sine and cosine signals provided by the inductive position sensor. In addition, the communication board enables easy programming of the IPS2550 position sensor. The IPS2550 application module is designed to directly connect to an electrical motor and provide four periods of sine and cosine analog signals per mechanical revolution. This evaluation kit is equipped with all the necessary USB and flat connection cables for plug and play.

Features

  • IPS2550 4 × 90° application module
  • IPS2 communication board
  • IPS2550 GUI
  • USB and flat cables included
  • Ready to be mounted on a motor

Applications

Documentation

Type Title Date
Guide PDF 1.47 MB
Report Log in to Download PDF 1.13 MB
Other Log in to Download PDF 2.62 MB
3 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Evaluation Software ZIP 3.43 MB
Software & Tools - Other Log in to Download ZIP 178 KB
2 items

Product Options

Applied Filters: