Overview
Description
The EM-P series evaluation module is designed to facilitate the evaluation of the MOS, electrochemical, and catalytic types of Figaro gas sensors. Every EM-P module is individually pre-calibrated in the Figaro factory and can provide digital (I2C) or analog output of gas concentration data (or IAQ index data by air quality sensors). Thanks to an integrated Renesas temperature and humidity sensor HS4001, the module includes a temperature and humidity compensation function for the raw sensor output signals and is capable of simultaneous ambient temperature and humidity monitoring. The onboard Pmod interface is compatible with Renesas QuickConnect systems, making it easy to build a wireless communication system or a daisy chain with other Pmod™ compatible sensor modules.
Features
- Pre-calibrated by typical target gas
- Realtime monitoring of gas concentration, temperature, and humidity
- Digital (I2C) and analog output
- Temperature and humidity compensation of gas sensor raw signal
- Compatible with Renesas QuickConnect system
Applications
- Gas sensor evaluation
- Environmental monitoring
- Gas detecting device
- Process control