Pitch (mm) | 0.8 |
Lead Count (#) | 1022 |
Pkg. Type | FCBGA |
Pkg. Dimensions (mm) | 29 x 29 x 2.3 |
Pkg. Code | pkg_11887 |
Moisture Sensitivity Level (MSL) | 3 |
ECCN (US) | 5A002 |
Pb (Lead) Free | Yes |
HTS (US) |
Carrier Type | Full Carton (Tray) |
Family Name | RZ |
Series Name | RZ/G |
Group Name | G2N |
CPU Architecture | Arm |
Main CPU | Cortex-A57 x 2 + Cortex-R7 x 1 |
Sub CPU | Cortex-R7 |
Floating Point Unit | Double |
Bit Length | 64 |
Program Memory (KB) | 0 |
Data Flash (KB) | 0 |
RAM (KB) | 384 |
ECC SRAM | No |
Lead Count (#) | 1022 |
Pkg. Type | FCBGA |
Pitch (mm) | 0.8 |
Pkg. Dimensions (mm) | 29 x 29 x 2.3 |
Number of Supply Voltage(s) (#) | 6 |
Supply Voltage (V) | 3.1 - 3.5 |
I/O Ports | 156 |
DMAC or DTC | DMAC |
DMA (ch) | 48 |
Temperature Sensor (ch) (#) | 0 |
Power-On Reset | No |
Watchdog Timer (ch) | 1 |
External Memory Bus (bit) | 32 |
DRAM I/F | LPDDR4-3200 (32-bit) |
3D GPU | PowerVR GE7800 |
Accelerator | Video Codec |
Temp. Range | Ta = -40 to +85°C |
External Interrupt Pins (#) | 8 |
LVD or PVD | No |
Operating Freq (Max) (MHz) | 1500 |
Operating Freq of Sub CPU (Max) | 800 |
Sub-clock (32.768 kHz) | No |
On-chip Oscillator | No |
Ethernet speed | 100M/1G |
Ethernet (ch) | 1 |
EtherCat (ch) (#) | 0 |
USB Ports (#) | 2 |
USB FS (host ch/device ch) | ( 1 / 1 ) |
USB HS (host ch/device ch) | ( 1 / 1 ) |
USB SS (host ch/device ch) | ( 1 / 1 ) |
PCI Express (generation and ch) | PCIe (Gen.2.0 1Lane) x 2 ch |
SCI or UART (ch) | 11 |
SPI (ch) | 4 |
QSPI (ch) | 0 |
OSPI (ch) | 1 |
I2C (#) | 7 |
I3C (ch) | 0 |
CAN (ch) | 2 |
CAN-FD (ch) | 0 |
Wireless | No |
IrDA | No |
LIN (#) | 0 |
SDHI (ch) | 3 |
High Resolution Output Timer | No |
PWM Output (pin#) | 0 |
32-Bit Timer (ch) | 19 |
16-Bit Timer (ch) (#) | 4 |
8-Bit Timer (ch) | 0 |
Standby operable timer | No |
Asynchronous General Purpose Timer / Interval Timer (ch) | 0 |
RTC | No |
16-Bit A/D Converter (ch) | 0 |
14-Bit A/D Converter (ch) | 0 |
12-Bit A/D Converter (ch) | 0 |
10-Bit A/D Converter (ch) | 0 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
16-Bit D/A Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Analog Comparator (ch) | 0 |
OPAMP (ch) (#) | 0 |
PGA (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Graphics LCD Controller | No |
MIPI Interfaces (DSI) (ch) | 0 |
MIPI Interfaces (CSI) (ch) | 1 |
Camera I/F (Parallel) | No |
Image Codec | H.264 enc/dec, H.265 dec |
2D Drawing Engine | No |
Segment LCD Controller | No |
SSI (ch) | 10 |
Security & Encryption | AES, RSA, Hash, TRNG, Arm TrustZone, Secure boot |
Debug Interface | JTAG/SWD |
Moisture Sensitivity Level (MSL) | 3 |
Price (USD) | 1ku | 68.462 |
32-Bit High Res Timer (ch) | 0 |
ADC | - |
Asynchronous General Purpose Timer (ch) | 0 |
Bit Size | 64 |
CPU | Cortex-A57 x 2 + Cortex-R7 x 1 |
DMA | Yes |
DTC (ch) | 0 |
Delta-Sigma A/D Converter | No |
Ethernet | 10/100M/1G x 1 ch |
Family Name | |
Group Name | |
Human Machine Interface | Display Function |
Lead Compliant | Yes |
Length (mm) | 29 |
MIPI Interfaces (DSI/CSI) | CSI-2 |
MOQ | 180 |
Pb (Lead) Free | Yes |
SPI (#) | 4 |
Suggested Kits | |
Tape & Reel | No |
Thickness (mm) | 2.3 |
Timer | 16-bit x 4-ch, 32-bit x 15-ch |
UART (#) | 11 |
USB | USB3.0 x 1 ch (DRD), USB2.0 x 2 ch (1H. 1H/F/OTG) |
USB MCU/ USB ASSP | - |
USB Remarks | - |
USBFS (ch) | 1 |
USBHS (ch) | 1 |
Width (mm) | 29 |
Higher specification of processing performance with dual-core Arm® Cortex®-A57 (1.5GHz) and with 3D graphics and 4K video encoder/decoder.
As a software platform for this product, Renesas provides the Verified Linux Package, which includes the Linux Kernel, middleware drivers, and basic software for this product. The Verified Linux package is verified and provided by Renesas. (For Android™ and other operating systems support, please contact your local sales representative or distributor).
Android is a trademark of Google LLC.