Lead Count (#) | 3 |
Pkg. Type | MP-3A |
Pkg. Code | pkg_8805 |
Pb (Lead) Free | Yes |
ECCN | EAR99 |
Moisture Sensitivity Level (MSL) | 1 |
HTSUS |
Pkg. Type | MP-3A |
Lead Count (#) | 3 |
Carrier Type | Embossed Tape |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
Ciss (Typical) (pF) | 285 |
ID (A) | 3 |
Lead Compliant | No |
MOQ | 9000 |
Moisture Sensitivity Level (MSL) | 1 |
Mounting Type | Surface Mount |
Nch/Pch | Nch |
Pch (W) | 40.3 |
Qg typ (nC) | 9.6 |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 4300 |
RDS (ON) (Typical) @ 10V / 8V (mohm) | 3300 |
Standard Pkg. Type | TO-252 / DPAK |
Tape & Reel | No |
VDSS (Max) (V) | 600 |
VGSS (V) | 30 |
Vgs (off) (Max) (V) | 4.5 |
The RJK6032DPD is a N Channel Power MOSFET.