Lead Count (#) | 3 |
Pkg. Type | TO-220FP |
Pkg. Code | pkg_8995 |
Pb (Lead) Free | Yes |
ECCN (US) | EAR99 |
Moisture Sensitivity Level (MSL) | |
HTS (US) |
Pkg. Type | TO-220FP |
Lead Count (#) | 3 |
Carrier Type | Tube |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
Ciss (Typical) (pF) | 440 |
ID (A) | 5 |
Lead Compliant | No |
MOQ | 1 |
Mounting Type | Through Hole |
Nch/Pch | Nch |
Pch (W) | 28.5 |
Qg typ (nC) | 14 |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 2400 |
Tape & Reel | No |
VDSS (Max) (V) | 600 |
VGSS (V) | 30 |
Vgs (off) (Max) (V) | 4.5 |
The RJK6026DPP-E0 is a N Channel Power MOSFET.