Lead Count (#) | 3 |
Pkg. Type | TO-3P |
Pkg. Code | pkg_1303 |
Pb (Lead) Free | Yes |
ECCN | EAR99 |
Moisture Sensitivity Level (MSL) | |
HTSUS |
Pkg. Type | TO-3P |
Lead Count (#) | 3 |
Carrier Type | Tube |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
Ciss (Typical) (pF) | 2600 |
ID (A) | 50 |
Lead Compliant | Yes |
MOQ | 1 |
Mounting Type | Through Hole |
Nch/Pch | Nch |
Pch (W) | 150 |
Qg typ (nC) | 60 |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 64 |
RDS (ON) (Typical) @ 10V / 8V (mohm) | 56 |
Standard Pkg. Type | TO-3P |
Tape & Reel | No |
VDSS (Max) (V) | 250 |
VGSS (V) | 30 |
Vgs (off) (Max) (V) | 4.5 |
The RJK2508DPK is a Nch Single Power Mosfet 250V 50A 64Mohm To-3P.