Lead Count (#) | 3 |
Pkg. Type | TO-92 Mod |
Pkg. Code | pkg_6890 |
Pkg. Dimensions (mm) | 4.8 x 3.8 x 10.3 |
Pb (Lead) Free | Yes |
ECCN | EAR99 |
Moisture Sensitivity Level (MSL) | |
HTSUS |
Pkg. Type | TO-92 Mod |
Lead Count (#) | 3 |
Carrier Type | Tape |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
Ciss (Typical) (pF) | 300 |
Configuration | Built-In SBD |
ID (A) | 1 |
Lead Compliant | Yes |
Length (mm) | 5 |
MOQ | 2500 |
Mounting Type | Through Hole |
Nch/Pch | Nch |
Pch (W) | 0.9 |
Pkg. Dimensions (mm) | 5 x 4 x 10.3 |
Qg typ (nC) | 3 |
Qualification Level | Industrial |
RDS (ON) (Max) @2.5V or 1.8V (mohm) | 1600 |
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 1400 |
Tape & Reel | No |
Thickness (mm) | 10.3 |
VDSS (Max) (V) | 150 |
VGSS (V) | 10 |
Vgs (off) (Max) (V) | 1.5 |
Width (mm) | 4 |
The RJK1562DJE is a N Channel Power MOSFET.