Skip to main content

Overview

Description

The F1440 is a high-linearity variable gain RF amplifier with an integrated digital step attenuator (DSA) designed to operate within the 500MHz to 1000MHz frequency range. Using a single 5V power supply, the F1440 typically provides 42.5dB of gain, 3.2dB of noise figure, 41.5dBm of OIP3, and 30dBm OP1dB at its maximum gain setting.

Features

  • Frequency range: 500MHz to 1000MHz
  • 42.5dB typical gain at 750MHz
  • 3.2dB typical NF at 750MHz
  • 41.5dBm typical OIP3 at 750MHz
  • 30dBm typical OP1dB at 750MHz
  • Configurable 50Ω or 100Ω differential input impedance through external input BOM change
  • 31.5dB DSA range with 0.5dB step size
  • 5V power supply
  • 305mA typical quiescent current consumption
  • 1.8V and 3.3V SPI SDI logic compatible
  • 1.8V SPI SDO logic compatible
  • SPI control for DSA attenuation
  • Disable mode for power savings
  • Operating temperature (TEPAD) range: -40 °C to +105 °C
  • 5mm x 5mm 32-VFQFPN package

Comparison

Applications

  • FDD or TDD 5G sub-6GHz wireless infrastructure
  • Repeaters and DAS
  • General-purpose RF

Documentation

Type Title Date
Datasheet Log in to Download PDF 2.12 MB
Guide PDF 2.24 MB
2 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: