Skip to main content

Overview

Description

The F2258 is a low insertion loss Voltage Variable RF Attenuator (VVA) that covers a broad frequency range from 50MHz to 6000MHz. In addition to providing low insertion loss, the F2258 provides high linearity and low return loss performance over the entire frequency, voltage control and attenuation ranges. The device uses a single positive supply voltage of 3.15V to 5.25V. Other features include the VMODE pin allowing either positive or negative voltage control slope vs. attenuation and multi-directional operation meaning the RF input can be applied to either RF1 or RF2 pins. This device has a wide control voltage range using either a positive or negative control voltage slope.

Features

  • Low insertion loss: 1.4dB at 2000MHz
  • Typical/Min IIP3: 65dBm/47dBm
  • Typical/Min IIP2: 95dBm/87dBm
  • 33.6dB attenuation range
  • Bidirectional RF ports
  • +34.4dBm Input P1 dB compression
  • VMODE pin allows either positive or negative attenuation control response
  • Linear-in-dB attenuation characteristic
  • Supply voltage: 3.15V to 5.25V
  • VCTRL range: 0V to 3.60V (when VDD = 3.9V to 5.25V), 0 to (VDD - 0.3V) (when VDD = 3.15V to 3.90V)
  • +105 °C max operating temperature
  • 3mm x 3mm, 16-pin TQFN package

Comparison

Applications

  • Base Station 2G, 3G, 4G,
  • Portable Wireless
  • Repeaters and E911 Systems
  • Digital Pre-Distortion
  • Point-to-Point Infrastructure
  • Public Safety Infrastructure
  • Satellite Receivers and Modems
  • WiMAX Receivers and Transmitters
  • Military Systems, JTRS Radios
  • RFID Handheld and Portable Readers
  • Cable Infrastructure
  • Wireless LAN
  • Test/ATE Equipment

Documentation

Type Title Date
Datasheet PDF 2.16 MB
Guide PDF 2.24 MB
Product Brief PDF 395 KB
Product Change Notice PDF 5.71 MB
Product Change Notice PDF 5.61 MB
Product Change Notice PDF 36 KB
Product Change Notice PDF 88 KB
Product Change Notice PDF 45 KB
Product Change Notice PDF 45 KB
9 items

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters: