Skip to main content

Overview

Description

The ISL95870, ISL95870A, ISL95870B ICs are Single-Phase Synchronous-Buck PWM regulators featuring Intersil’s proprietary R4 Technology™. The wide 3. 3V to 25V input voltage range is ideal for systems that run on battery or AC-adapter power sources. The ISL95870A and ISL95870B are low-cost solutions for applications requiring dynamically selected slew-rate controlled output voltages. The soft-start and dynamic setpoint slew-rates are capacitor programmed. Voltage identification logic-inputs select four (ISL95870A, ISL95870B) resistor-programmed setpoint reference voltages that directly set the output voltage of the converter between 0. 5V and 1. 5V, and up to 5V with a feedback voltage divider. Compared with R3 modulator, the R4 modulator has equivalent light-load efficiency, faster transient performance, accurately regulated frequency control and all internal compensation. These updates, together with integrated MOSFET drivers and schottky bootstrap diode, allow for a high-performance regulator that is highly compact and needs few external components. The differential remote sensing for output voltage and selectable switching frequency are another two new functions. For maximum efficiency, the converter automatically enters diode-emulation mode (DEM) during light-load conditions such as system standby.

Features

  • Input Voltage Range: 3.3V to 25V
  • Output Voltage Range: 0.5V to 5V
  • Precision Regulation
  • Proprietary R4™ Frequency Control Loop
  • ±0.5% System Accuracy Over -10°C to +100°C
  • Optimal Transient Response
  • Intersil's R4™ Modulator Technology
  • Output Remote Sense
  • Extremely Flexible Output Voltage Programmability
  • 2-Bit VID Selects Four Independent Setpoint Voltages for ISL95870B
  • 2-Bit VID Selects Four Dependent or Three Independent Setpoint Voltages for ISL95870A
  • Simple Resistor Programming of Setpoint Voltages
  • Selectable 300kHz, 500kHz, 600kHz or 1MHz PWM Frequency in Continuous Conduction
  • Automatic Diode Emulation Mode for Highest Efficiency
  • Power-Good Monitor for Soft-Start and Fault Detection

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.41 MB 日本語
Product Advisory PDF 414 KB
Product Change Notice PDF 294 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
5 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - iSim Log in to Download SXSCH 246 KB
1 item

Product Options

Applied Filters: