Overview
Description
The ISL21090 is an ultra-low noise, high DC accuracy precision voltage reference with a wide input voltage range. The ISL21090 uses Renesas' Advanced Bipolar technology to achieve sub 1.0µVP-P (1.25V option) 0.1Hz to 10Hz noise with an initial voltage accuracy of 0.02% (2.5V option). The ISL21090 offers 1.25V, 2.5V, 5.0V, and 7.5V output voltage options with a 7ppm/°C temperature coefficient and also provides excellent line and load regulation. These devices are offered in an 8 Ld SOIC package. The ISL21090 is ideal for high-end instrumentation, data acquisition and processing applications requiring high DC precision where low noise performance is critical.
Features
- Reference output voltage option
- 1.25V, 2.5V, 5.0V, and 7.5V
- Initial accuracy:
- ISL21090-12: ±0.03%
- ISL21090-25: ±0.02%
- ISL21090-50: ±0.025%
- ISL21090-75: ±0.035%
- Output voltage noise (0.1Hz to 10Hz): 1.0µVP-P typ (1.25V option)
- Supply current : 750µA (1.25V option)
- Temperature coefficient: 7ppm/°C max
- Output current capability: 20mA
- Line regulation: 6ppm/V (1.25V option)
- Load regulation: 2.5ppm/mA (1.25V option)
- Operating temperature range: -40 °C to +125 °C
Comparison
Applications
Design & Development
Software & Tools
Boards & Kits
Ultra-Low Noise, Precision Voltage Reference Evaluation Boards
The ISL21090xxEV1Z evaluation board is designed to measure the performance of the high-precision ISL21090 voltage references. The reference has a wide input voltage range from 3.7V to 36V and an initial accuracy of 0.02% (2.5V option). The voltage noise of less than 2µVP-P in the 0.1Hz to 10Hz...
DAQ on a Stick with Semitec RTD Temperature Sensor Kit
This reference design shows the operation of Renesas' precision products in a temperature sensor application. The application uses Renesas' data acquisition (DAQ) on a stick reference design that has been modified to work with a Semitec 103AP-2 RTD temperature sensor. The system operates over...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: