Overview
Description
This is the single port reference design that converts USB Type-C® input power to DC output or DC input to USB Type-C® output sourcing power.
The USB Type-C® port is dual role power (DRP) and supports both sink and source modes.
By using a dedicated FW, this board can also function as a USB PD Exerciser (sends or responds to USB PD commands like a real device) that can be used to investigate or analyze USB PD communications.
The following tool is provided for firmware customization:
- Firmware generation support tool (PDC image generator, PDC-IMGGEN): GUI tool that can change parameters of USB PD protocols
Features
- USB Power Delivery and USB-Type-C®
- One USB-Type-C® port
- Power Role: Dual Role Power (DRP) - Power Source voltage: 5, 9, 15, 20V and other voltages up to 20V - Power Sink voltage: 5 to 20V
- Supports Programmable Power Supply (PPS) function - Up to 5VProg supported (3.3V to 5.9V VBUS power supply, additional voltage options are under evaluation)
- Supports USB-Type-C® Authentication (C-Auth) feature (RTK0EUG011D08010BJ only)
- Supports USB Power Delivery Firmware Update (PDFU) feature (RTK0EUG011D08010BJ only)
- Interface
- LED indicators
- System power indicator (1 LED, orange)
- Indicator for R9A02G011 (1 LED, blue)
- Switch
- An external interrupt input to R9A02G011
- On-chip debugging emulator interface
- Renesas on-chip debugging emulator interface to write and debug firmware for R9A02G011 and RL78/G1C
- USB Micro-B port
- Exerciser interface for PC
- USB Micro-B is connected to RL78/G1C
- USB Micro-B provides power to RL78/G1C
- GPIO
- SMBus master/slave interface of R9A02G011
- R9A02G011 GPIOs
- LED indicators
- Protections
- Over Temperature Protection (USB-Type-C® Receptacles)
- Over Voltage Protection (VBUS voltage)
- Over Current Protection (VBUS current)
- Mode Options
- USB PD Exerciser mode
- FW Update mode
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Application Note | PDF 2.15 MB | |
1 item
|
Design & Development
Software & Tools
Software Downloads
|
|
|
---|---|---|
Type | Title | Date |
Software & Tools - Other |
USB Power Delivery Controller Flash ROM Image Generator for Windows 7, 8.1, 10 (x64) [Ver. 2.3.39.0]
ZIP
4.34 MB
|
|
Library | ZIP 1.86 MB Function: Communication Interface | |
Software & Tools - Evaluation Software | ZIP 1.53 MB | |
3 items
|
Product Options
Applied Filters: