Skip to main content

Overview

Description

The RAA489400 is a USB Type-C® port controller designed under the USB Type-C Port Controller Interface Specification, USB Type-C Cable and Connector Specification, and USB Power Delivery (USB PD) Specification. A single USB Type-C Port Manager can be combined with multiple RAA489400 devices to implement all USB PD functions, such as power negotiation and Alternate Mode support, for multiple USB Type-C ports. The RAA489400 supports a 60V absolute maximum rating for both a VBUS voltage monitor (with relevant pin functions) and CC1/CC2, enabling a system capable of providing Extended Power Range (EPR) operation up to 240W/48V.

Features

  • USB Type-C® Port Controller (TCPC) with integrated TCPC PHY, CC-Logic
    • Supports USB Type-C Port Controller Interface (TCPCi) Revision 2.0 with Extended Power Range (EPR)
    • Supports USB Power Delivery (USB PD) Revision 3.1 (Certified Silicon TID: 10147)
    • Supports USB Type-C Release 2.1
    • CC1/CC2 absolute maximum rating: 60V
    • Dead battery Rd support
    • SMBus/I2C slave target with ALERT# for USB Type-C Port Manager (TCPM)
  • Integrated VCONN MUX
    • RDSON: 500mΩ for 5V VCONN power
    • VCONN protections: OCP/OVP/UVP/OTP/RVP
    • VCONN Overcurrent threshold options: 600mA (default), 400mA, and 800mA
  • 48V tolerance for VBUS based on USB PD Revision 3.1 EPR
    • Recommended operating condition: 55V (maximum)
    • Absolute Maximum Rating: 60V
    • VBUS discharge
    • VBUS protections: OCP/OVP/UVP/RVP
    • VBUS-CC short-circuit protection
  • VBUS source and sink power path gate drivers with external NFET
  • OCP# fault signal output
  • Sink Fast Role Swap (FRS) support
  • 4-channel GPIO (such as VBUS source gate enable control, VBUS sink gate enable control with VBUS power switch, overcurrent input from external power switch)
  • PROCHOT# output for VBUS source adapter disconnection and FRS Event notification
  • Internal sink path discharge
  • Integrated 3.3V LDO for TCPM power supply in dead battery scenarios
  • ADC for VBUS voltage and current measurement
  • VSYS33 (main power supply): Typical 3.3V
  • Package: 32-pin FCQFN, 3.0mm × 5.0mm

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 4.36 MB
1 item

Design & Development

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training

Industry Leading 48V USB PD ERP Solution

Renesas introduces an industry-leading 48V USB Power Delivery (PD) Extended Power Range (EPR) solution with two key products: the USB Type-C® port controller RAA489400, supporting USB PD VBUS power up to 48V/5A, and the buck-boost battery charger RAA489118, offering a 30V input voltage.