Overview
Description
The R9A02G015 is a MCU-based Type-C Port Manager (TCPM) which is an essential part of the Universal Serial Bus (USB) Power Delivery (PD) system. The R9A02G015 has implemented TCPM – USB PD Policy Engine function that is compliant with USB PD 3.1 Specification. In cooperation with Type-C Port Controller (TCPC) in USB PD system.
The R9A02G015, TCPM can cooperate with any TCPC that is in compliance with Type-C Port Controller Interface (TCPCI) specifications.
Features
- Compliant with USB Power Delivery Specification Revision 3.1 and USB Type-C® Cable and Connector Specification Revision 2.1.
- USB-IF Silicon Certified: TID = 8183
- USB certified TCPM firmware, supports USB PD 3.1 SPR and EPR
- In addition to TCPM, the firmware supports:
- Varies Renesas DC/DC VRs and Battery charger products
- Muti-USB ports (up to 3)
- Customization for USB data, DP Alt-mode, MUX, Retimer, CPU/APU/EC control
- Industry’s leading lowest level of power consumption RL78 core MCU
- Max 24MHz operating frequency
- 12KB Flash / 7KB RAM / 2KB Data Flash
- USB 2.0 Host/Function with BC1.2 (R9A02G0150)
- Up to 2/3-ch I2C (R9A02G0150/R9A02G0151)
- Timer array unit support 2-ch CSI / 1-ch UART / 2-ch Simplified I2C
- ADC support –ch analog input
- 8-ch 16-bit timer, 1-ch 12-bit timer, 1-ch Watchdog timer
- Operating voltage 2.7V to 5.5V
- 32-Lt 4x4 QFN
- Product option:
- R9A02G0150 – w/ USB 2.0 Host/Function
- R9A02G0151 – w/o USB
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.23 MB | |
White Paper | PDF 389 KB | |
Application Note | PDF 799 KB | |
Manual - Hardware | PDF 8.01 MB | |
4 items
|
Design & Development
Boards & Kits
140W USB Type-C Battery System Reference Design for 2 to 7S Li-ion
This is a single port reference design for implementing battery systems with 2 to 7 cells connected in series. It supports two modes: one where power is supplied solely from the USB Type-C® port, and another that enables a power bank function in combination with a lithium-ion battery with a...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: