Skip to main content

Overview

Description

The SLG59M1440V single N-channel load switch is designed for load switching applications. The part comes with one 40mΩ 1.0A rated MOSFET controlled by a single ON control pin. The MOSFET’s ramp rate is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra-small 1.0mm x 1.0mm package.

Features

  • Optimized for smartphone and notebook/tablet PC applications
  • 40mΩ RDSON while supporting 1.0A
  • Power supply/input voltage range: 2.5V ≤ VD ≤ 5.5V
  • Output voltage slew-rate control by resistor
  • Over-temperature protection
  • Output discharge circuitry
  • Sleep mode current (IDDOFF) in low µA range

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 523 KB
Brochure PDF 5.05 MB
Guide PDF 2.77 MB
Application Note PDF 911 KB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE TXT 5 KB
Model - SPICE ZIP 2 KB
2 items

Product Options

Applied Filters:

Videos & Training