Skip to main content

Overview

Description

The SLG59H1132V is a high-performance, self-powered 13mΩ NMOS load switch designed for all 4.5V to 22V power rails up to 6A. Using a proprietary MOSFET design, the SLG59H1132V achieves a stable 13mΩ RDSON across a wide input voltage range. In combining novel FET design and copper pillar interconnects, the SLG59H1132V package also exhibits a low thermal resistance for the high current operation. Designed to operate over a -40 °C to +85 °C range, the SLG59H1132V is available in a low thermal resistance, RoHS-compliant, 1.6mm x 3.0mm STQFN package.

Features

  • Wide Operating Input Voltage Range: 4.5V to 22V
  • Maximum Continuous Current: 6A
  • Integrated Low RDSON nFET switch: 13mΩ
  • Pin-selectable VIN Overvoltage Lockout
  • Two-stage Automatic nFET SOA Protection:
    • 25W SOA Threshold Without Blanking Time
    • 12.5W SOA Threshold With 18ms Blanking Time
  • Capacitor-adjustable Inrush Current Control
  • Two-stage Current Limit Protection:
    • Resistor-adjustable Active Current Limit
    • Internal Short-circuit Current limit
  • Open Drain FAULT Signaling
  • Open Drain Power Good Signaling
  • MOSFET Analog Current Monitor Output: 10µA/A
  • ON-OFF Control: Active HIGH
  • Operating Temperature Range: -40 °C to 85 °C
  • Fast 4kΩ Output Discharge
    • Pb-Free / Halogen-Free / RoHS Compliant Packaging

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 2.17 MB
Brochure PDF 5.05 MB
Guide PDF 2.77 MB
Application Note PDF 2.99 MB
4 items

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 65 KB
PCB Design Files ZIP 9 KB
PCB Design Files ZIP 221 KB
PCB Design Files ZIP 23 KB
PCB Design Files ZIP 2 KB
PCB Design Files ZIP 61 KB
6 items

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Videos & Training