Skip to main content

Overview

Description

This IC targets dual voltage hot swap applications across the +2. 5V to +3. 3V (nominal) bias supply voltage range with a second lower voltage rail down to less than 1V where a circuit breaker response to an over current event is preferred. It features a charge pump for driving external N-Channel MOSFETs, accurate programmable circuit breaker current thresholds and delay output undervoltage monitoring and reporting and adjustable soft-start. The circuit breaker current level (ICB) for each rail is set by two external resistors, and for each rail a delay (tCB) is set by an external capacitor on the TCB pin. After tCB has expired, the IC then quickly pulls down the associated GATE(s) output turning off its external FET(s).

Features

  • Fast Circuit Breaker Quickly Responds to Overcurrent Fault Conditions
  • Less than 1µs Response Time to Dead Short
  • Programmable Circuit Breaker Level and Delay
  • Two Levels of Overcurrent Detection Provide Fast Response to Varying Fault Conditions
  • Overcurrent Circuit Breaker and Fault Isolation Functions
  • Adjustable Circuit Breaker Threshold as Low as 20mV
  • Adjustable Voltage Ramp-up for In-Rush Protection During Turn-On
  • Rail Independent Control, Monitoring and Reporting I/O
  • Dual Supply Hot Swap Power Distribution Control to <1V
  • Charge Pump Allows the Use of N-Channel MOSFETs
  • QFN Package:
  • Compliant to JEDEC PUB95 MO-220 QFN - Quad Flat No Leads - Package Outline
  • Near Chip Scale Package Footprint, Which Improves PCB Efficiency and has a Thinner Profile
  • Pb-Free (RoHS Compliant)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 775 KB
End Of Life Notice PDF 1.17 MB
Product Change Notice PDF 326 KB
White Paper PDF 295 KB
Product Change Notice PDF 106 KB
Product Change Notice PDF 173 KB
Other PDF 2.20 MB
Application Note PDF 509 KB
Application Note PDF 397 KB
9 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - iSim Log in to Download SXSCH 126 KB
1 item

Product Options

Applied Filters: