Overview
Description
The HIP4086DEMO1Z is a general purpose 3-phase BLDC motor drive with a microprocessor based controller. It demonstrates the HIP4086 80V, 500mA, 3-phase MOSFET driver IC.
Hall effect shaft position sensors are used to control the switching sequence of the three 1/2 bridge outputs. The bridge voltage can vary between 12V and 60V and the maximum summed bridge current is 20A (with sufficient air flow). This motor drive can be used as a design reference for multiple applications including e-bikes, battery powered tools, electric power steering, wheel chairs, or any other application, where a BLDC motor is utilized.
Because this demonstration board is primarily intended to highlight the application of the HIP4086 3-phase MOSFET driver with no specific application targeted, the control features are limited to simple functions, such as start/stop, reverse rotation, and braking. Open loop speed control is implemented. More advanced control features, such as torque control, speed regulation and regenerative braking are not implemented because these methods require close integration with the characteristics of the load dynamics.
Features
- Motor topology 3-phase BLDC motor with Hall sensors
- Operating voltage range 15VDC to 60VDC
- Maximum bridge current 20A (with sufficient air flow)
- Hall sensor bias voltage 5V
- PWM switching frequency 20kHz
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 2.51 MB | |
Datasheet | PDF 863 KB | |
2 items
|
Design & Development
Product Options
Applied Filters:
Videos & Training
This video discusses the HIP4086, 80V, 500mA, 3-Phase MOSFET Driver, at APEC 2013.
Transcript
Hello my name is Evan Jian. Today, I'm at APEC conference 2013 to introduce you to the HIP4086 BLDC three-phase motor drive demonstration board. This demonstration board provides you with a reference design for ebikes, battery powered tools and other applications using three-phase BLDC motor drive. The HIP4086 bridge FET drivers can independently control six-channel N-MOSFETs and also are specifically designed for low noise and improved EMI application. It has very low quiescent currents as well as fast turn on and turn off speed to reduce switch loss and improve efficiency. Also the device is very easy to configure. It provides the use of programmable UVL, dead time, bootstraps, refresh time, and so on.
This demonstration board has all sensors in supporting all possible switching logic. It has 5V buck regulators and 12V regulators to provide power for the MOSFET drivers and the microcontrollers and all sensors on this board. The reference design has a pre-programmed open loop control for the three-phase BLDC motor drive. It also provides an interface for users to modify the program.
Now, I'm going to demonstrate the functions of the demo board. There are four functions of this board. First we have start and stop function, if I push this button the motor will start to spin and there's a potential meter on this board but we can use a screw driver to adjust the motor spinning speed, speed up and speed down. You push the start stop button the motor will gradually slow down and then stop, start again. The second button is reverse function so I push this reverse function button the motor will gradually slow down and then reverse the rotating direction. Another button is the brake. I press it and immediately stop and the fourth button is reset. I push the reset button, the program in the microcontroller resets.
Thank you for watching this video.