Overview
Description
The ISL8206MEVAL1Z evaluation board is used to evaluate the performance of the ISL8206M DC/DC power module. This board consists of power and load connectors for the source and load side, switches for PVCC bias selection and On/Off option, and other passive components. The input voltage range is from 1V to 20V, and the output voltage range is from 0.6V to 6V. Additional PVCC bias source is not required when using an input voltage of 5V or 12V. It can connect to the input side directly. However, in wider input ranges, which are above 14V or below 5V, the PVCC bias needs to add an external source, which provides operation bias of the module. The output voltage is initially set at 1.5V for typical evaluation. The user can easily set the output voltage by changing the value of R1, as shown in the user guide.
Features
- Power and load connectors for source and load side
- Switches for PVCC bias selection and On/Off option
- Input voltage range (VIN): 1V to 20V
- Output voltage range (VOUT): 0.6V to 6V
- Output current (load current): 6A
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 708 KB | |
Datasheet | PDF 1.56 MB | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters: