Skip to main content

Overview

Description

The ISL8200AM is a simple and easy to use high power, current-sharing DC/DC power module for datacom/telecom/FPGA power hungry applications. All that is needed is the ISL8200AM, a few passive components and one VOUT setting resistor to have a complete 10A design ready for market.

The ISL8200AMEV1PHZ evaluation board is used to demonstrate the performance of the ISL8200AM in a single phase setup. The input voltage is from 3V to 20V, and the output can support a 10A maximum load with a voltage range from 0.6V up to 6V with the proper output capacitor rating.

Features

  • Complete switch mode power supply in one package
  • Patented current share architecture reduces layout sensitivity when modules are paralleled
  • Programmable phase shift (1 to 6-phase)
  • Extremely low profile (2.2mm height)
  • Input voltage range +3.0V to +20V at 10A, current share up to 60A
  • A single resistor sets VOUT from +0.6V to +6V
  • Output overvoltage, overcurrent and over-temperature, built-in protection and undervoltage indication

Applications

Documentation

Type Title Date
Datasheet PDF 1.79 MB 日本語
1 item

Product Options

Applied Filters: