Overview
Description
The RAA808013 is a SOT23-6 single-channel DC/DC synchronous buck regulator. To cover 2.7V ~ 5.5V input rail and 3A loading applications, the regulator requires a high switching frequency to minimize inductor size, improve transient response performance, and improve light-load efficiency. The regulator is designed with constant on-time (COT) IP to improve transient response performance and pulse-frequency modulation (PFM) to improve light load efficiency. Simplify the BOM number without compensation. The RAA808013 is available in a 6-pin 2.9mm x 2.8mm SOT23-6 package.
Features
- 2.7V to 5.5V operating input range
- 3A output current
- Output adjustable from 0.6V
- 100% duty cycle in dropout
- 77mΩ and 42mΩ internal power MOSFET switches
- High switching frequency (1.5MHz)
- EN for power sequencing
- Internal soft-start
- Cycle-by-cycle overcurrent protection (7 times)
- OCP and SCP with hiccup mode
- Input undervoltage lockout (UVLO)
- Over-temperature protection
- Small TSOT23-6 package
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.04 MB | |
Product Reliability Report | PDF 202 KB | |
2 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
iSim:PE Offline Simulation Tool iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
|
Simulator | Renesas |
1 item
|
Boards & Kits
5.5V 3A Synchronous Buck Regulator Evaluation Board
The RTKA808013DE0000BU evaluation board is a 3A synchronous buck regulator with an input range of 2.7V to 5.5V. The board evaluates the performance of the RAA808013 high-efficiency low BOM count Sync Buck Regulator with 3A output current. The RTKA808013DE0000BU is offered in a 6-lead TSOT23...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: