Overview
Description
The ISL8502EVAL1Z evaluation board is used to evaluate the ISL8502 synchronous buck controllers with internal MOSFETs.
The ISL8502 device is a synchronous buck controller with internal MOSFETs packaged in a small 4mm x 4mm QFN package. It can support a continuous load of 2A and have a very wide input voltage range. With the switching MOSFETs integrated into the IC, the complete regulator footprint can be very small and provide a much more efficient solution than a linear regulator.
Features
- 2A continuous output current
- Integrated MOSFETs for small regulator footprint
- Adjustable switching frequency, 500kHz to 1.2MHz
- Tight output voltage regulation, ±1% over-temperature
- Wide input voltage range, 5V ±10% or 5.5V to 14V
- Wide output voltage range, from 0.6V
- Simple single-loop voltage-mode PWM control design
- Input voltage feed-forward for constant modulator gain
- Fast PWM converter transient response
- Lossless rDS(ON) high-side and low-side overcurrent protection
- Undervoltage detection
- Integrated thermal shutdown protection
- Power-good indication
- Adjustable soft-start
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 916 KB | |
Datasheet | PDF 1018 KB | |
2 items
|
Design & Development
Software & Tools
Product Options
Applied Filters: