Skip to main content

Overview

Description

The ISL8016 is a high efficiency, monolithic, synchronous step-down DC/DC converter that can deliver up to 6A continuous output current from a 2. 7V to 5. 5V input supply. The output voltage is adjustable from 0. 6V to VIN. With an adjustable current limit, reverse current protection, pre-bias start and over temperature protection the ISL8016 offers a highly robust power solution. It uses current control architecture to deliver fast transient response and excellent loop stability. The ISL8016 integrates a pair of low ON-resistance P-Channel and N-Channel internal MOSFETs to maximize efficiency and minimize external component count. 100% duty-cycle operation allows less than 200mV dropout at 6A output current. Adjustable frequency and synchronization allow the ISL8016 to be used in applications requiring low noise. Paralleling capability with phase interleaving allows the IC to support >6A output current while offering reduced input and output noise. The ISL8016 can be configured for discontinuous or forced continuous operation at light load. Forced continuous operation reduces noise and RF interference while discontinuous mode provides high efficiency by reducing switching losses at light loads. The ISL8016 is offered in a space saving 20 Ld 3x4 QFN lead free package with exposed pad lead frames for excellent thermal performance. The complete converter occupies less than 0. 15in2 area. Various fixed output voltages are available upon request.

Features

  • High Efficiency Synchronous Buck Regulator with up to 97% Efficiency
  • 1% Reference Accuracy Over-Temperature/Load/Line
  • Fixed Output Voltage Option
  • ±10% Output Voltage Margining
  • Adjustable Current Limit
  • Current Sharing Capable
  • Start-up with Pre-Biased Output
  • Internal Soft-Start - 1ms or Adjustable, Internal/External Compensation
  • Soft-Stop Output Discharge During Disabled
  • Adjustable Frequency from 500kHz to 4MHz - Default at 1MHz
  • External Synchronization up to 4MHz - Master to Slave Phase Shifting Capability
  • Peak current limiting, Hiccup Mode Short Circuit Protection and Over-Temperature Protection

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - iSim Log in to Download SXSCH 261 KB
Model - iSim Log in to Download SXSCH 239 KB
2 items

Product Options

Applied Filters: