Skip to main content

Overview

Description

The ISL8009A is a high efficiency, monolithic, synchronous step-down DC/DC regulator that can deliver up to 1. 5A continuous output current. It is optimized for generating low output voltages down to 0. 8V. The supply voltage range of 2. 7V to 5. 5V allows for the use of single Li+cell, three NiMH cells or a regulated 5V input. The ISL8009A uses current mode control architecture to deliver very low duty cycle operation at high frequency with fast transient response and excellent loop stability. It has flexible operation mode selection of forced PWM mode and automatic PFM/PWM with as low as 17µA quiescent current, achieving high power conversion efficiency under light load condition, hence maximizing battery life. High 1. 6MHz pulse-width modulation (PWM) switching frequency allows the use of small external components. The ISL8009A integrates a pair of low ON-resistance P-Channel and N-Channel internal MOSFETs to maximize efficiency and minimize external component count. The 100% duty-cycle operation allows less than 400mV dropout voltage at 1. 5A output current. The ISL8009A offers a 2ms Power-On-Reset (POR) timer at power-up. The timer output can be reset by RSI. When shutdown, ISL8009A discharges the output capacitor through a 100Ω resistor. Other features include internal digital soft-start, enable for power sequence, overcurrent protection, and thermal shutdown. The ISL8009A is offered in a 2mmx3mm 8 Ld DFN package with 1mm maximum height. The complete converter occupies less than 1cm2 area.

Features

  • High Efficiency Synchronous Buck Regulator with up to 95% Efficiency
  • 2ms Reset Timer
  • 2.7V to 5.5V Supply Voltage
  • 3% Output Accuracy Over-Temperature/Load/Line
  • 1.5A Guaranteed Output Current
  • 17µA Quiescent Supply Current in PFM Mode
  • Selectable Forced PWM Mode and PFM Mode
  • Less Than 1µA Logic Controlled Shutdown Current
  • 90% Maximum Duty Cycle for Lowest Dropout at 1.5A
  • Internal Current Mode Compensation
  • Internal Digital Soft-Start
  • Peak Current Limiting, Short Circuit Protection
  • Over-Temperature Protection
  • Enable
  • Soft Discharge Disable
  • Small 8 Ld 2mmx3mm DFN
  • Pb-Free (RoHS Compliant)

Comparison

Applications

  • DC/DC POL Modules
  • µC/µP, FPGA and DSP Power
  • Plug-in DC/DC Modules for Routers and Switchers
  • Portable Instruments
  • Test and Measurement Systems

Documentation

Type Title Date
Datasheet PDF 1.04 MB 日本語
Product Change Notice PDF 156 KB
Application Note PDF 592 KB
Application Note PDF 650 KB
Application Note PDF 387 KB
Application Note PDF 349 KB
6 items

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
iSim:PE Offline Simulation Tool
iSim Personal Edition (iSim:PE) speeds the design cycle and reduces risk early in any project, identifying parts that can be used in current as well as next-generation designs.
Simulator Renesas
1 item

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - iSim Log in to Download SXSCH 181 KB
1 item

Product Options

Applied Filters: