Overview
Description
Support is limited to customers who have already adopted these products.
The ISL6521 provides the power control and protection for four output voltages in low-voltage, high-performance applications. The IC integrates a voltage-mode PWM controller and three linear controllers, as well as monitoring and protection functions into a 16-lead SOIC package. The PWM controller is intended to regulate the low voltage supply that requires the greatest amount of current (usually the core voltage for the FPGA, ASIC, or processor) with a synchronous rectified buck converter. The linears are intended to regulate other system voltages, such as I/O (input/output) and memory circuits. Both the switching regulator and linear voltage reference provide ±2% of static regulation over line, load, and temperature ranges. All outputs are user-adjustable by means of an external resistor divider. All linear controllers can supply up to 120mA with no external pass devices. Employing bipolar NPNs for the pass transistors, the linear regulators can achieve output currents of 3A or higher with proper device selection. The ISL6521 monitors all the output voltages. The PWM controller's adjustable overcurrent function monitors the output current by using the voltage drop across the upper MOSFET's rDS(ON). The linear regulator outputs are monitored via the FB pins for undervoltage events.
Features
- Provides 4 Regulated Voltages-Switching Regulator 20A Capable-Three Linear Regulators - Capable of 120mA - Capable of up to 3A with an External Transistor
- Externally Resistor-Adjustable Outputs
- Simple Single-Loop Control Design-Voltage-Mode PWM Control
- Fast PWM Converter Transient Response-High-Bandwidth Error Amplifier-Full 0% to 100% Duty Ratio
- Excellent Output Voltage Regulation-All Outputs: ±2% Over Temperature
- Overcurrent Fault Monitors-Switching Regulator Does Not Require Extra Current Sensing Element, Uses MOSFET's rDS(ON)
- Small Converter Size-300kHz Constant Frequency Operation-Small External Component Count
- Commercial and Industrial Temperature Range Support
- Pb-free Available (RoHS Compliant)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 739 KB | |
White Paper | PDF 295 KB | |
End Of Life Notice | PDF 200 KB | |
Product Change Notice | PDF 207 KB | |
Product Change Notice | PDF 152 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
Application Note | PDF 768 KB | |
8 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: