Skip to main content

Overview

Description

The ISL81805EVAL3Z dual-output evaluation board, with negative-to-positive voltage conversion features the ISL81805, which is an 80V high voltage, dual synchronous boost controller that offers external soft-start and independent enable functions and integrates UV/OV/OC/OT protection. A programmable switching frequency ranging from 100kHz to 1MHz helps optimize the inductor size as the strong gate driver delivers up to 20A for each output.

Features

  • Negative-to-positive voltage conversion
  • Wide input range: -36V to -60V
  • Programmable soft-start
  • Optional DEM/PWM operation
  • Optional input/output constant current OCP protection
  • Supports pre-bias output with soft-start
  • PGOOD indicator
  • OVP, OTP, and UVP protection

Applications

Documentation

Type Title Date
Manual - Development Tools PDF 1.24 MB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
PCB Design Files ZIP 1.62 MB
1 item

Product Options

Applied Filters: