Overview
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Features
- DS MAXIMUM RATINGS 20V(TA = 25°C)
- 2.5V drive available
- Low on-state resistance
RDS(on)1 = 42 mΩ MAX. (VGS = 4.5 V, ID = 2.0 A)
RDS(on)2 = 62 mΩ MAX. (VGS = 2.5 V, ID = 2.0 A) - Built-in gate protection diode
- Lead-free and Halogen-free
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 261 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: