Overview

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Features

  • Low on-resistance
    RDS(on) = 5.7 Ω typ. (at ID = 1 A, VGS = 10 V, Ta = 25°C)
  • Low drive current
  • High density mounting
  • Comparison

    Applications

    Documentation

    Type Title Date
    Application Note PDF 648 KB 日本語
    Datasheet PDF 64 KB
    2 items