Skip to main content

Overview

Description

This FET has overtemperature shut-down capability sensing for junction temperature. This FET also has a built-in overtemperature shut-down circuit in the gate area, and circuit operation to shut down the gate voltage in case of high junction temperature caused by excessive power consumption, overcurrent, etc.

Features

  • Built-in overtemperature shut-down circuit and current limitation circuit
  • High endurance capability against short circuit
  • Latch type shut-down operation (need 0 voltage recovery)
  • Built-in current limitation circuit
  • Low on-resistance RDS(on): 140 mΩ Typ, 260 mΩ Max (VGS = –10 V)
  • Power supply voltage applies 12V
  • AEC-Q101 Rev-C compliant

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Models

Type Title Date
Model - SPICE LIB 5 KB
Model - SPICE LIB 5 KB
2 items

Product Options

Applied Filters: