Overview
Description
The NP100P06PDG is P-channel MOS Field Effect Transistor designed for high current switching applications.
Features
- Super low on-state resistance RDS(on)1 = 6.0 mΩ MAX. (VGS = −10 V, ID = −50 A) RDS(on)2 = 7.8 mΩ MAX. (VGS = −4.5 V, ID = −50 A)
- High current rating: ID(DC) = ∓100 A
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.32 MB | |
Guide | PDF 796 KB | |
Application Note | PDF 3.23 MB 日本語 | |
Product Reliability Report | PDF 224 KB | |
Application Note | PDF 648 KB 日本語 | |
Brochure | PDF 2.24 MB | |
6 items
|
Design & Development
Product Options
Applied Filters: