Overview
Description
The N0608N is a Silicon MOSFET rated at 60V, 52A, and 0.0143Ω Rdson(max) in an MP-3Z/TO-252 package.
- MOSFETs suitable for switching (motor drive, etc.) and load switch applications
- Low on-resistance, high-speed switching, and high-robustness
Basic Information | |
---|---|
Parameters | N0608N |
Production Status | Mass Production |
PLP | - |
Package Type | TO-252 |
Nch/Pch | Nch |
Number of Channels | Single |
VDSS max. | 60V |
ID | 52A |
RDS(ON)max. at 10V or 8V | 14.3mΩ |
Ciss (pF) typ. | 1950 |
VGSS (V) | +20/-20 |
Application | Industrial, Consumer Use |
Mounting Type | Surface Mount |
QG (nC) Typ. | 37 |
Features
- Low on-state resistance
- RDS(on) = 14.3mΩ max. (VGS = 10V, ID = 26A)
- Low Ciss: Ciss = 1950pF typ. (VDS = 25V )
- High current: ID(DC) = ±52A
- RoHS compliant
- Quality grade: Standard
Comparison
Applications
Design & Development
Product Options
Applied Filters: