Overview
Description
The N0604N is N-channel MOS Field Effect Transistor designed for high current switching applications.
Features
- Low on-state resistance
RDS(on) = 6.5 mΩ MAX. (VGS = 10 V, ID = 41 A) - Low input capacitance
Ciss = 4150 pF TYP. (VDS = 25 V, VGS = 0 V) - High current
ID(DC) = ±82 A - RoHS Compliant
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 470 KB | |
Guide | PDF 796 KB | |
Application Note | PDF 648 KB 日本語 | |
3 items
|
Design & Development
Product Options
Applied Filters: