Overview
Description
The 2SJ647 is a Pch Single Power Mosfet -20V -0.4A 1450Mohm Ssp/Sc-70.
Features
- 2.5 V drive available
- Low on-state resistance
RDS(on)1 = 1.45 Ω MAX. (VGS = −4.5 V, ID = −0.2 A)
RDS(on)2 = 1.55 Ω MAX. (VGS = −4.0 V, ID = −0.2 A)
RDS(on)3 = 2.98 Ω MAX. (VGS = −2.5 V, ID = −0.15 A)
Comparison
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 192 KB 日本語 | |
Guide | PDF 796 KB | |
Product Change Notice | PDF 116 KB 日本語 | |
Application Note | PDF 648 KB 日本語 | |
4 items
|
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: